Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FGRLA - Precision type check valve Male thread FESTO (Festo) brand elbow, slotted screw type / knurled screw type
Bill of material
FGRLA-M5-QS-3-D
CODE
code
FGRLA
TYPE
Types of
elbow
MAT
The main material
Die-cast zinc
SUR
surface treatment
chrome
MOD
model
INT
interface
M5
D1
3
B
-
D2
8.2+0.15
D3
8.9±0.07
H
22.4 mm
H1
18.0
L
20.8
TOL
L tolerance
±3.3%
L1
3.9
L1TOL
L1 tolerance
+0.10,-0.45
L2
10.70
S
8
WEI
Reference weight (kg/pcs)
13 g
LINK
weblink
Website link
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD