Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK01 - High load nitrogen spring/Microminiature
Bill of material
FHK01-45-7
CODE
Code
FHK01
TYPE
type
Microminiature
MAT1
Cylinder barrel material
40Cr
MAT2
piston rod material
38Cr
SUR1
Cylinder barrel surface preparation
Blacken
SUR2
piston rod surface preparation
polishing+nitriding
USE
Use gas
N2
SPE
specification
TRIP
trip
INI
Spring force at+20°C Initial force
450 N
TER
Spring force at+20°C Terminal force
597.0 N
L
56.0 mm
LEN
Length after compression
49 Lmin
D
12 mm
D1
0 mm
DD
d
6 mm
C
0.0 mm
E
5.0 mm
H
0 mm
R
0.8 mm
F
17.0 mm
G
3 mm
MHH
Mh
M6deep6
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models