Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK05 - High load nitrogen spring/Structure enhanced
Bill of material
FHK05-350-10
CODE
Code
FHK05
TYPE
type
Structure enhanced
MAT1
Cylinder barrel material
40Cr
MAT2
piston rod material
38Cr
SUR1
Cylinder barrel surface preparation
Blacken
SUR2
piston rod surface preparation
polishing+nitriding
USE
Use gas
N2
SPE
specification
TRIP
trip
INI
Spring force at+20°C Initial force
3600 N
TER
Spring force at+20°C Terminal force
5900 N
L
60 mm
LEN
Length after compression
50 Lmin
D
32 mm
D1
28 mm
DD
d
16 mm
C
3.5 mm
E
4.0 mm
R
1.0 mm
F
12.5 mm
G
2 mm
H
20 mm
J
0 mm
MHH
Mh
M6deep15
A
M6 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models