Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK55 - Flange for high load nitrogen spring, foot mounting/base mounting/body mounting, standard
Bill of material
FHK55-32
CODE
code
FHK55
TYPE
type
Main body installation · step shape
MAT
material
S45C
ST
surface treatment
Blacken
SPE
Specifications
D
32.1 mm
B
18.0 mm
C
22.0 mm
H
22.5 mm
L
90 mm
L1
9.0 mm
L2
72 mm
DD
d
8.5 mm
T
20 mm
HH
h
15 mm
MOD
Applicable to high load nitrogen spring model
FHK01-170
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models