Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
FHPAQ, FHPDQ - Flanged Locating Pins - Counterbore - Stepped
Bill of material
FHPAQ10-L15-P6.00-B3
PN
Part No.
SHP
Shape
MAT
Material
SCM415 Alloy Steel or Equiv.
ST
Surface Treatment
Carburization
HARD
Hardness
55HRC~
D
mm
DTOL
D Tolerance
0/-0.005 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
J
mm
H
mm
PCD
P.C.D.
mm
Q
mm
W
mm
F
mm
ALT1
Diamond Shape Compact Flange
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models