Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 18 Sept 2019. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
RCM
Description
FHR - FHR-fixings
Bill of material
FHR01000
CODICE
Code
FHR01000
A
70 mm
B
56 mm
C
60 mm
D
46 mm
D1
9 mm
E
11.5 mm
F
27.5 mm
G
18.5 mm
H
25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models