Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FHR - FHR-fixings
Bill of material
FHR01000
CODICE
Code
FHR01000
A
70 mm
B
56 mm
C
60 mm
D
46 mm
D1
9 mm
E
11.5 mm
F
27.5 mm
G
18.5 mm
H
25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models