Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHS21_26 - Sealing Buckle¡¤Plug-In Type
Bill of material
FHS21-L200
CODE
Code
TYPE
Type
MAT
Material
Zinc Alloy
SUR
Surface Treatment
Chrome
L
200 mm
L1
157 mm
L2
74 mm
L3
32 mm
L4
10.4 mm
W
83.5 mm
W1
83.5 mm
W2
28.5 mm
H
68 mm
H1
43.6 mm
H2
23.4 mm
P
35 mm
P1
67 mm
P2
32 mm
P3
55 mm
P4
65.5 mm
P5
16.5 mm
K
30.3 mm
K1
8 mm
WEI
Reference Weight£¨kg/pcs)
0.12
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models