Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ipf Electronic
Description
Fiber optics Plastic fiber connection adapter
Bill of material
AL000027
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
2
ARDTEEL_KABELTYP
Cable type
Duplex
ARDTEME_WERKSTOFF
Material
Plastic
ARDTEME_BREITE
Width
6.5mm
ARDTEME_DURCHMESSER
Diameter
ARDTEME_HOEHE
Height
15mm
ARDTEME_LAENGE
Length
20.5mm
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型