Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Fieldpatchk., AWG22/7;2xIP20; 3m,flex.
Bill of material
HARTING 09457711125
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457711125
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
Fieldpatchk., AWG22/7;2xIP20; 3m,flex.
SUPPLIERALTNO
Alternative product number
09 45 771 1125
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
81
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Stáhnout CAD model