Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. 24 - Hanger for CPVC Plastic Pipe Double Fastener Strap Side Mounted (Cooper B-Line B3183) - Pipe Clamps
Bill of material
24-1 GLV
PN
Part No.
PS
CPVC Pipe Size
Inch
PSMM
CPVC Pipe Size
mm
FINISH
Finish
Pre-Galvanized
A
Inch
AMM
A
mm
B
Inch
BMM
B
mm
C
1.188 Inch
CMM
C
30.2 mm
MHS
Max. Hanger Spacing
Ft.
MHSM
Max. Hanger Spacing
m
FHHS
Fastener Hex Head Size
5/16 Inch
FHHSMM
Fastener Hex Head Size
7.9 mm
AWT
Approx. Wt./100
Lbs.
AWTKG
Approx. Wt./100
kg
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models