Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2651 - Manhole cover NORMROLL
Bill of material
Fig. 2651 600
CODE
2651-060-00
DN
600 mm
FIGUR
2651
LODLEVEL
LOD Level
TYP
Type
060
D2
800 mm
D3
1050 mm
D4
720 mm
H1
200 mm
H2
100 mm
DL
Cover Ø
695 mm
DLA
Cover hight
30 mm
FG
Frame Weight
35 kg
CG
Cover Weight
89 kg
G
Weight
124 kg
MOD
Model
INFO
Info
Class D400, according to standard EN124, full cast lid, with damping insert, with rotary lock, with ventilation openings, with lifted niches, non-slip hexagonal knobs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models