Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2653 - Manhole cover NORMROLL
Bill of material
Fig. 2653 600
CODE
2653-060-00
DN
600 mm
FIGUR
2653
LODLEVEL
LOD Level
TYP
Type
060
L1
800 mm
B1
800 mm
L2
790 mm
B2
790 mm
H1
100 mm
H2
100 mm
DL
Cover Ø
695 mm
DLA
Cover hight
30 mm
G
Weight
145 kg
FG
Frame Weight
56 kg
CG
Cover Weight
89 kg
INFO
Info
Class D400, according to standard EN124, full cast lid, quadrangular frame, round lid, with damping insert, with rotary lock, on cement pipe, with lifted niches, with ventilation openings, non-slip hexagonal knobs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models