Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2654 - Manhole cover ROLLLOCK
Bill of material
Fig. 2654 600
CODE
2654-060-03
TYP
Type
060
DN
600 mm
FIGUR
2654
LODLEVEL
LOD Level
D2
840 mm
D3
1050 mm
D4
698 mm
H1
200 mm
H2
102 mm
DL
Cover Ø
689 mm
ID
Insertion depth
50 mm
G
Weight total
93 kg
G1
Weight frame
35 kg
G2
Weight cover
58 kg
MOD
Model
INFO
Info
Class E600, according to EN124, full cast lid, with damping inlay, with hinge, lid foldable, stainless spring locking, non-slip hexagonal nubs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models