Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5980 - Tapping clamp
Bill of material
Fig. 5980 65-400 181625
ARTNR
Art.-Nr.
LODLEVEL
LOD Level
DN
Nominal Diameter
65-400 mm
R
BES
Coating
Epoxy coating
D
Ø
mm
A
200 mm
B
88 mm
C
82 mm
T
mm
W
Weight
4.05 kg
PN
16 bar
NPK
CPN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models