Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 7790 - Key
Bill of material
Fig. 7790 191050
ARTNR
Art.-Nr.
191050
LODLEVEL
LOD Level
H
Height
700 mm
B
Width
260 mm
V
16.5 mm
VR
vR
25 mm
T
t
30 mm
SP
DIN-Nr.
21/22 mm
W
Weight
2.0 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models