Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. 909 - No-Thread Swivel Sway Brace Attachment - No-Thread Swivel Sway Brace Attachment
Bill of material
909_1x3/8_PLN
PN
Part Number
909_1x3/8_PLN
PS
Pipe Size
1 Pouce
HS
Hole Size
Pouce
FIN
Finish
A
Dim. A
4 7/32 Pouce
B
Dim. B
1 13/16 Pouce
H
H - Hole Dia.
0.406 Pouce
MDL
Max. Design Load
2015 Lbs.
MDLW
Max. Design Load w/Washer
2765 Lbs.
WT
Approx. Wt./100
91 Lbs.
LOD
Level of Details