Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 9750 - Spindle extension with DIN
Bill of material
Fig. 9750 191040
ARTNR
Art.-Nr.
191040
LODLEVEL
LOD Level
H
Height
max. 3000 mm
VR
vR
25 mm
D2
Ø
27 mm
SP
DIN-Nr.
21/22 mm
W
Weight
2 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models