Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Aircomp
Description
filter - F 1/2” 075
Bill of material
0751200025
CODE
Code
REF
Reference
Q
Flow rate (P1=10 bar DP= 1 bar)
3110 Nl/min
F
Filtering degree
µm
C
Connection
G1/2" Pollici
PL
Working pressure
0,5 – 12,5 bar
PS
Drain working pressure
bar
CT
bowl capacity
100 cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
0,355 Kg