Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aircomp
Description
filter - F 1/8" 035
Bill of material
0350200003
CODE
Code
REF
Reference
Q
Flow rate (P1=10 bar DP= 1 bar)
750 Nl/min
F
Filtering degree
µm
C
Connection
G1/8" Pollici
PL
Working pressure
0,5-7 bar
CT
bowl capacity
8 cc
T
Working temperature
-5/+50 °C
CP
Max Torque
20 Nm
P
Weight
0,05 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models