Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Filtri Serie MD a coalescenza
Bill of material
MD1-FC000
SERIE
Series
MD mm
DINENSIONE
Dimensione
mm
FC
Filtro a coalescenza (disoleatore)
ELFILTRANTE
Elemento filtrante
mm
SCARCOND
condensate drains type
VISORE
viewer of clogging
TDC
Tipo di connessione
ATTACCHI
Attacchi
ATTOUT
AC01A
A Accessories
DDF
Direzione del flusso
A
-
B
G 1/8 mm
C
42.0 mm
E
42 mm
G
G1/8 mm
H
26.2
I
43 mm
L
Ø4 mm
M
90.0 mm
N
159.4 mm
O
107.7 mm
P
22.7 mm
R
51.7 mm
S
133.2 mm
T
34.6 mm
V
9.0 mm
PESO
Peso
0.2 kg
INFO
Information
infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models