Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Baldor Reliance
Description
FIN-FAN - HT Sprockets
Bill of material
114378
PN
Part Number
NT
Number of teeth
BT
Bushing Type
DES
Description
WT
Weight
LBS
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
TY
Type
A
BOREMIN
Min. Bore
7/8 Inch
BOREMAX
Max. Bore
Inch
E
Inch
L
Inch
M
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MAICO
    ERM 22 Ex e - Semi-centrifugal duct fan
    Baldor Reliance
    H-Pitch - DYNA-SYNC Pulleys
    Baldor Reliance
    E Type - QD Bushing
    Ketten Fuchs
    Spur gears plastic SH - Straight toothed spur gears made ​​of polyacetal
    Baldor Reliance
    HT-8mm - HT TAPER-LOCK Sprockets
    Baldor Reliance
    L- Reborable - DYNA-SYNC Pulleys-Reborable
    Baldor Reliance
    QD HTD 8mm - QD HTD Sprockets
    Funken
    Radial fan FRv 160/180 - Radial fan
    Baldor Reliance
    HT Plain Bore - HT Sprockets
    nVent HOFFMAN
    EHV - Fan Heater
    Funken
    Radial fan FRv 200 - Radial fan
    Rittal
    Fan expansion kit - for retrofitting
    Funken
    Radial fan FRv 160 - Radial fan
    Ketten Fuchs
    Sprocket 1 "x 17.02mm - Sprocket 1 "x 17,02 mm, for roller chains according to DIN 8187, ISO / R 606
Previews
3D
Dimension
2D
Download CAD models