Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Febrotec
Description
Finger Spring Washer - Finger Spring Washer
Bill of material
0F60490
ARTNR
Partnumber
DA
Outside diameter
mm
DI
Inside diameter
mm
L0
Unloaded length
mm
L1
Loaded length
1.57 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
F1MIN
Force min. at loaded length L1
N
F1MAX
Force max. at loaded length L1
N
B
Width of finger
mm
WER
Materialcode
1.1231
GEW
Weight
g
A
Bridge
mm
T
Thickness
mm
KB
Contact width
2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Febrotec
    Curved Washer - Curved Washer
    ASOH
    Union Tee - male screw
    ASOH
    Flare elbows
    Maska
    4-Flex Couplings - 4-Flex Couplings
    ASOH
    Nipple Type
    ASOH
    Ring joints - different diameter
    ASOH
    Elbows - male screw
    ASOH
    Elbows - female screw, different diameter
    ASOH
    Hexagon sockets
    ASOH
    Union Tee - threaded branch, different diameter
    ASOH
    Sockets - male, female screw
    ASOH
    Flare caps
    ASOH
    Flare joints - female screw
    ASOH
    Flare joints - open-ended, different diameter
Previews
3D
Dimension
2D
Download CAD models