Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Alfa Laval
Description
Fit to DIN - Seal ring, 8mm
Bill of material
9611991845
IDNR
Item number
DESC
Description
SHAPE
Shape
Seal ring
STANDARD
Standard
FIT TO DIN
MATERIAL
Material
ALSIS
AlfaLaval code
5063
SIZE
DN
mm
A
Outer diameter
mm
B
Width
8.0 mm
W
Weight
kg
INFO
Data sheet
Data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    Fit to DIN - Flange seal
    Alfa Laval
    Fit to DIN - Gasket
    Alfa Laval
    Fit to DIN - Seal ring
    Alfa Laval
    Clamp ring
    Alfa Laval
    Seal Ring BS4825
    Alfa Laval
    40MP - Gasket 40MP
    Alfa Laval
    Seal Ring T-Form
    Alfa Laval
    Seal Ring
    Alfa Laval
    DIN11851/11853 - O-Ring R
    Alfa Laval
    Fit to DIN - End Cap With Chain
    Alfa Laval
    40MOF - Gasket 40MOF
    Alfa Laval
    DIN32676 - Gasket D
    Alfa Laval
    DIN11851 - Gasket G
    Alfa Laval
    L Seal Ring
Previews
3D
Dimension
2D
Download CAD models