Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Fitting Mod. 6540 3
Stückliste
6540 3
IDNR
Ident number
MOD
Mod.
6540 3
A
3 mm
L
21.4 mm
M
13.7 mm
SW
6 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models