Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Fitting Mod. 6580 3
Stückliste
6580 3
IDNR
Ident number
MOD
Mod.
6580 3
A
3 mm
G
5.8 mm
L
19.9 mm
S
2.2 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models