Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Fittings Mod.2610 3/4
Stückliste
2610 3/4
IDNR
Ident number
MOD
Mod.
2610 3/4
A
R3/4
H
16.5 mm
L
23 mm
SW
27 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models