Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. 6501 4 - M5
Bill of material
6501 4-M5
MOD
Mod.
6501 4-M5
A
4 mm
D
M5
C
3.5 mm
E
6.0 mm
F
9 mm
H
4 mm
M
17.5 mm
SW
8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models