Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Fittings Mod. 6522
Stückliste
6522 3-M3
IDNR
Ident number
MOD
Mod.
A
3 mm
D
E
13.7 mm
H
mm
M
13.7 mm
SW
6 mm
SW1
mm
ORING
O - Ring
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models