Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. d2260
Bill of material
D2260 M12X1,5-C1
MOD
Mod.
D
mm
B
C1
E
22.5 mm
F
21.0 mm
G
22.000 mm
H
10.5 mm
L
37 mm
M
18.5 mm
SW
20.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models