Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Fittings Mod. D2602
Stückliste
D2602 12-M16X1.5
MOD
Mod.
mm
A
12.5 mm
D
mm
H
8.5 mm
C
5 mm
L
mm
L1
20.000 mm
L2
10 mm
K
9 mm
SW
mm
INFO
Infotext
Information
Infotext
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models