Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sita
Description
Fix - SitaRetention
Bill of material
SitaRetention Fix 409103
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
DESC
Description main article
DN
Nominal diameter
70 mm
OD
External diameter
75 mm
K
Compatibility
MAT
Material
PE-HD
TBMIN
Temperature resistance, min.
-20 °C
TBMAX
Temperature resistance, max.
80 °C
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models