Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Fixation Block 18, Black
Bill of material
094501M5
PARTNR
Part #
094501M5
PROFILE
Profile
I
N
Slot
6
T
Thread
M5
A1
6.0 / 9.0* / 12.0 / 18.0* mm
A2
Profile
2.7 mm
WEIGHT
Weight
5.0 g
CTN
Customs Tariff Number
39269097
ID
ID #
101449
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061013164
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models