Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Fixation Block 25, Black
Bill of material
094500M6
PARTNR
Part #
094500M6
PROFILE
Profile
I
N
Slot
8
T
Thread
M5
A1
5.0 / 10.0* / 15.0 / 20.0* mm
A2
Profile
4.35 (4.5) mm
WEIGHT
Weight
13.0 g
CTN
Customs Tariff Number
39269097
ID
ID #
101448
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061013157
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models