Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FJ1017B - Locating Pins for Automobile Fixtures - Korean Automobile Standards - 1017 Type, Dim. Configurable - Shape B
Bill of material
FJ1017B-3.8-5
PN
Part Number
FJ1017B-3.8-5
TYPE
Type
FJ1017B
DD
d 0.1mm Increment
mm
Enter value for DD
d 0.1mm Increment
mm
cm
inch
ft
LL
l 1mm Increment
mm
Enter value for LL
l 1mm Increment
mm
cm
inch
ft
W
2.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models