Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
FJA, FJAS, FJASS, FJB, FJBS, FJBSS, FJC, FJCS, FJCSS, FJKK, FJKKS - Floating Joints - Mount Flange, Cylinder Connector (Female Thread) Sets - Standard Type
Bill of material
FJA14
PN
Part No.
TS
Type Selection
MATMF
Material of Mounting Flange
HARDMF
Hardness of Mounting Flange
50~55HRC
STMF
Surface Treatment of Mounting Flange
Black Oxide
MATCC
Material of Cylinder Connector
1045 Carbon Steel
HARDCC
Hardness of Cylinder Connector
45~50HRC
M
A
mm
D1
mm
D2
mm
TT
t
mm
F
mm
PCD
P.C.D.
mm
DD
d
mm
DD1
d1
mm
H1
mm
E
0 mm
G
0 mm
X
0 mm
Y
0 mm
B
0 mm
C
0 mm
J
0 mm
S
0 mm
V
0 mm
W
0 mm
Z
0 mm
MP
MxPitch
LL
l
mm
L
mm
D
mm
H
mm
T
mm
W1
W Cylinder Connector
mm
L1
mm
SR
mm
U
Allowable Eccentric Distance
mm
ALT1
Flange Cut
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models