Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
FJFNH - Adjustment Pads - Steering Wheel Type
Bill of material
FJFNH10-75
PN
Part No.
MAT
Material
1018 Steel Equivalent
ST
Surface Treatment
Trivalent Chromate
M
A
A Selection
mm
L
mm
D
60 mm
LL1
l1
mm
LL2
l2
mm
E
18 mm
B
mm
DD
d
mm
Y
mm
AL
Vertical Allowable Load
kN
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models