Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
FJMB, FJMBS, FJMBSS - Floating Joints - Male Thread - Separate Type
Bill of material
FJMB8
PN
Part No.
MATMF
Material of Mount Flange
HARDMF
Hardness of Mount Flange
50~55HRC
STMF
Surface Treatment of Mount Flange
Black Oxide
MATCC
Material of Cylinder Connector
1045 Carbon Steel
HARDCC
Hardness of Cylinder Connector
45~50HRC Surface Induction Hardening
M
MP
MxPitch
A
mm
D1
mm
D2
mm
TT
t
mm
F
mm
PCD
P.C.D.
mm
DD
d
mm
DD1
d1
mm
H1
mm
F1
F Cylinder Connector
mm
L
mm
D
mm
H
mm
T
mm
W
mm
L1
mm
SR
mm
U
Allowable Eccentric Distance
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models