Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
FJPZFA, MFPZFA, DFPZFA, FKPZFA,FJPDZFA, MFPDZFA, FKPDZFA - Locating Pins -Large HeadPlastic- Standard Flat/P/L/Dimension Configurable
Bill of material
FJPZFA4-P4.50-L4-B2.0
PN
Part No.
SHP
Head Shape Selection
MAT
Material
COLOR
Color
Black
OT
Recommended Operating Temperature
-45~95
D
mm
DTOL
D Dimension Tolerance m6
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
LL1
l1
mm
W
(W)
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models