Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
FJY, FJMY, FJYSS, FJMYSS, FJYN, FJMYN, FJYNSS, FJMYNSS, FJY-H ,FJYSS-H - Floating Joints - Slide Type
Bill of material
FJY14
PN
Part No.
TS
Type Selection
TYS
Type Selection
MATMF
Material of Mount Flange
HARDMF
Hardness of Mount Flange
40~45HRC
MATCC
Material of Cylinder Connector
1045 Carbon Steel Equivalent
STCC
Surface Treatment of Cylinder Connector
Black Oxide
HARDCC
Hardness of Cylinder Connector
45~50HRC Surface Induction Hardening
M
MPITCHFT
MxPitch (Female Thread) for Cylinder Connector
L
L for Cylinder Connector
mm
MPITCHMT
MxPitch (Male Thread) for Cylinder Connector
L1
L1 for Cylinder Connector
mm
F
F for Cylinder Connector
mm
D
D for Cylinder Connector
mm
D1
D1 for Cylinder Connector
mm
H
H for Cylinder Connector
mm
T
T for Cylinder Connector
mm
W
W for Cylinder Connector
mm
A
A for Mount Flange
mm
G
G for Mount Flange
mm
B
B for Mount Flange
mm
G1
G1 for Mount Flange
mm
E
E for Mount Flange
mm
TT
t for Mount Flange
mm
T1
T1 for Mount Flange
mm
DD
d for Mount Flange
mm
DD1
d1 for Mount Flange
mm
HH
h for Mount Flange
mm
C
C for Mount Flange
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models