Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
FK - industrial design - Solid Clamps
Bill of material
12400000020#Flanschklemmstück_FK 40
ARTIKEL
Article
Flange clamps
TYPE
Type
FK 40
BEST
Order-no.
12400000020
KLAVIS
Clamping A
Zinc plated scews
OFLVIS
surface
ground finish
ANFRAGE
On request
stainless steel screws
A
clamp diameter A
40.170 mm
B
diameter clamping hole
8.500 mm
C
distance centerline - clamp diameter
42.000 mm
D
Outer diameter A
56.000 mm
E
length clamping A
60.000
G
width base plate
80.000 mm
H
Distance fixing hole
82.000 mm
K
Distance fixing hole
74.000 mm
L
Total length
87.000 mm
M
width base plate
105.000 mm
N
hight base plate
10.000 mm
O
Distance fixing hole
60.000 mm
P
Width clamping eye
40.000 mm
R
Distance fixing hole
52.000 mm
S
screw type
M10x30
U
Distance fixing hole
80.000 mm
KLEMMHEBELSNR
Clamping Lever S
90250
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMAT
Material
Cast aluminium
CNSMASSEXACT
Weight
0.4
CNSSTDDTIME
Standard delivery time after receipt of order
2 Days after reciept of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certifcate ROHS (click Icon)
REACHWWW
Certifcate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models