Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FKE-08 - 30中心孔6.8系列铝型材--防护系列*U型槽内嵌条
Bill of material
FKE-08
CNSORDERNO
Bestellnummer
FKE-08
SYXC
syxc
30/40TYPE
G
weight
53 g/m
GH
LONG
2000mm/bar
PDF
FKE.PDF
A
9.2 mm
B
10 mm
C
1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models