Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FKE-10 - FKE
Bill of material
FKE-10
CNSORDERNO
Bestellnummer
FKE-10
SYXC
syxc
45/50type
G
weight
68 g/m
GH
LONG
2000mm/bar
PDF
fke-10.pdf
A
12.3 mm
B
12 mm
C
1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models