Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Flügelschraube - Fixing
Bill of material
90291#_PLM-II-20x20/40x20
ARTIKEL
Article description
Flügelschraube
TYPE
PLM-II-20x20/40x20 mm
BEST
Order-no.
90291
L
Länge Griff
20.000 mm
B
Breite Griff
8.000 mm
H
Höhe Griff
10.000 mm
LG
Thread length
10.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models