Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 20 NBR-50
Bill of material
SCHMALZ 10.01.01.10879 SGC 20 NBR-50
NAME
Name
10_01_01_10879
NNCUSTOM
SGC 20 NBR-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 20 NBR-50
LINACUSTOM
SGC 20 NBR-50
ARTNR
Order number
10.01.01.10879
C127
d
4 mm
C122
Dk
8 mm
C614
Ds
20 mm
C1688
Dmax(S)
22.5 mm
C117
H
13 mm
C171
Z
3 mm
C946
Baugröße
20
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
0.86 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models