Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 20 NK-40
Bill of material
SCHMALZ 10.01.01.10878 SGC 20 NK-40
NAME
Name
10_01_01_10878
NNCUSTOM
SGC 20 NK-40
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 20 NK-40
LINACUSTOM
SGC 20 NK-40
ARTNR
Order number
10.01.01.10878
C127
d
4 mm
C122
Dk
8 mm
C614
Ds
20 mm
C1688
Dmax(S)
22.5 mm
C117
H
13 mm
C171
Z
3 mm
C946
Baugröße
20
C444
Saugerwerkstoff
Naturkautschuk NK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models