Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGO - Spare Parts for SGON - SGO 30x10 NBR-60 N022
Bill of material
SCHMALZ 10.01.05.00152 SGO 30x10 NBR-60 N022
NAME
Name
10_01_05_00152
NNCUSTOM
SGO 30x10 NBR-60 N022
NTCUSTOM
Flachsauger (oval)
NBCUSTOM
SGO 30x10 NBR-60 N022
LINACUSTOM
SGO 30x10 NBR-60 N022
ARTNR
Order number
10.01.05.00152
C1704
Bmax(S)
11.5 mm
C1227
Bs
9.4 mm
C127
d
5.5 mm
C125
d1
7 mm
C124
dn
2.5 mm
C122
Dk
11.5 mm
C1703
Lmax(S)
30.5 mm
C1228
Ls
29.4 mm
C117
H
12 mm
C116
H2
3 mm
C622
H3
5.5 mm
C171
Z
1.5 mm
C556
Saugkraft
12.2 N
C670
Abmessung (LxB)
30 x 10 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
2.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models