Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SHF - Spare Parts for SHFN - DR 60/50x5 S05 EPDM-15 KE
Bill of material
SCHMALZ 10.01.06.01720 DR 60/50x5 S05 EPDM-15 KE
NAME
Name
10_01_06_01720
NNCUSTOM
DR 60/50x5 S05 EPDM-15 KE
NTCUSTOM
Dichtring
NBCUSTOM
DR 60/50x5 S05 EPDM-15 KE
LINACUSTOM
DR 60/50x5 S05 EPDM-15 KE
ARTNR
Order number
10.01.06.01720
C127
d
50 mm
C117
H
5 mm
C575
Weight
0.6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models