Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SHF - Spare Parts for SHFN - SHF 70 NK-45 N041
Bill of material
SCHMALZ 10.01.01.11682 SHF 70 NK-45 N041
NAME
Name
10_01_01_11682
NNCUSTOM
SHF 70 NK-45 N041
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SHF 70 NK-45 N041
LINACUSTOM
SHF 70 NK-45 N041
ARTNR
Order number
10.01.01.11682
C127
d
7.5 mm
C125
d1
17 mm
C126
d2
48 mm
C122
Dk
17 mm
C1688
Dmax(S)
74 mm
C614
Ds
70 mm
C117
H
22.2 mm
C116
H2
12.8 mm
C622
H3
14.3 mm
C171
Z
4 mm
C556
Saugkraft
155 N
C681
Querkraft
145 N
C683
Volumen
16.207 cmł
C462
Werkstückradius (min) (konvex)
95 mm
C946
Baugröße
70
C191
Nippel
N 041
C444
Saugerwerkstoff
Naturkautschuk NK
C575
Weight
28.2 g
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD