Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flachsauger SPF - SPF 10 ED-65 SC030
Bill of material
SCHMALZ 10.01.01.12894 SPF 10 ED-65 SC030
NAME
Name
10_01_01_12894
NNCUSTOM
SPF 10 ED-65 SC030
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SPF 10 ED-65 SC030
LINACUSTOM
SPF 10 ED-65 SC030
ARTNR
Order number
10.01.01.12894
C127
d
5.5 mm
C125
d1
7.2 mm
C122
Dk
9.6 mm
C1688
Dmax(S)
12 mm
C614
Ds
10.5 mm
C117
H
8.5 mm
C116
H2
4.2 mm
C171
Z
1 mm
C556
Saugkraft
4.4 N
C551
Abreißkraft
5.2 N
C681
Querkraft
3.5 N
C683
Volumen
0.297 cmł
C462
Werkstückradius (min) (konvex)
7.5 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
10
C191
Nippel
SC 030
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Gewicht
0.35 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models